SDR-A84D-8800

COMPLETE PART SET FOR A PAIR OF DOOR - SDR-A84D-8800

MSRP:
$289.70
Product Specifications
Material
Aluminum
Finish
Plain
Weight of Item (g)
550
Max. Door Width (mm)
1000 (Two Door), 750 (Four Door)
Min. Door Thickness (mm)
35
Min. Door Thickness (in)
1.375
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Soft Closing
N
Self-Closing
N
Roller/Bracket Type
Top Recessed Mount
Track Installation Type
Ceiling Mount
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

COMPLETE PART SET FOR SECOND PAIR OF DOORS - SDR-A84D-8802

$72.50
COMPLETE PART SET FOR SINGLE DOOR - SDR-A84D-8801

$217.50
FOLDING DOOR HARDWARE - SDR-A84D

$0.00
UPPER TRACK FOR SDR-A84D (2000mm) - SDR-A84D-2000

$140.00