SDR-A84D-8802

COMPLETE PART SET FOR SECOND PAIR OF DOORS - SDR-A84D-8802

MSRP:
$72.50 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
Aluminum
Finish
Plain
Weight of Item (g)
250
Max. Door Width (mm)
1000 (Two Door), 750 (Four Door)
Min. Door Thickness (mm)
35
Min. Door Thickness (in)
1.375
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Soft Closing
N
Self-Closing
N
Roller/Bracket Type
Top Recessed Mount
Track Installation Type
Ceiling Mount
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N

Related Products

COMPLETE PART SET FOR A PAIR OF DOOR - SDR-A84D-8800

$289.70
COMPLETE PART SET FOR SINGLE DOOR - SDR-A84D-8801

$217.50
UPPER TRACK FOR SDR-A84D (2000mm) - SDR-A84D-2000

$140.00
UPPER TRACK FOR SDR-A84D (3000mm) - SDR-A84D-3000

$220.00
FALSE CEILING ALUMINUM TRACK FOR SDR-A84D (3000mm) - SDR-A84D-TC3000

$264.60
Image coming soon

$498.00