Product Description
- Compression latching
- Adjustable arm latch
- Safety lock feature prevents accidental release
- Provides consistent hold tension for secure latching
Product Specifications
Material
316 Stainless Steel, SCS14, Polypropylene
Finish
Polished
Weight of Item (g)
130
Length or Depth of Item when closed (mm)
25.8
Length or Depth of Item when closed (in)
1.0625
Height of Item (mm)
25.4
Height of Item (in)
1.0625
Width of Item (mm)
136.4
Width of Item (in)
5.375
Load Capacity (kg)
61
Load Capacity (lbs)
134
Compression Force (kg)
25
Compression Force (lbs)
55
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files