DSR403-2300-25

CONCEALED DOOR STRAIGHTENER A=2300 - DSR403-2300-25

MSRP:
$590.00
Product Specifications
Material
Aluminum, Steel
Finish
Plain, Nickel
Weight of Item (g)
21319
Length or Depth of Item when closed (mm)
12
Length or Depth of Item when closed (in)
0.5
Height of Item (mm)
2362.5
Height of Item (in)
93.0625
Width of Item (mm)
35
Width of Item (in)
1.4375
Max. Door Height (mm)
2419.35
Max. Door Height (in)
95.25
Min. Door Height (mm)
2000.25
Min. Door Height (in)
78.75
Max. Door Thickness (mm)
17.4625
Max. Door Thickness (in)
0.6875
Min. Door Thickness (mm)
50.8
Min. Door Thickness (in)
2
Adjustable
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

CONCEALED DOOR STRAIGHTENER A=2300 - DSR423-2300-25

$670.00
CONCEALED DOOR STRAIGHTENER A=2700 - DSR403-2700-25

$600.00
CONCEALED DOOR STRAIGHTENER A=1930 - DSR403-1930-25

$580.00