Product Description
- 95° opening concealed hinge
- Clip-on feature allows easy door installation/removal
- Door opens without hitting adjacent cabinets
- Ideal when 2 doors are close together
- Hinge body and mounting plate sold separately
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
138
Length or Depth of Item when closed (mm)
89
Length or Depth of Item when closed (in)
3.5625
Height of Item (mm)
54
Height of Item (in)
2.1875
Width of Item (mm)
42.75
Width of Item (in)
1.6875
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Max. Door Thickness (mm)
30
Max. Door Thickness (in)
1.1875
Min. Door Thickness (mm)
0
Min. Door Thickness (in)
0
Max. Setback from Edge (mm)
5
Max. Overlay (mm)
13.6
Max. Overlay (in)
0.5625
Min. Overlay (mm)
0
Min. Overlay (in)
0
Closing Type
Self closing
Clip-on
Y
Holes
4
Max. Opening Angle (?)
95
Max. Opening Angle (degree)
95
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm fastener
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files