H95TSH

CONCEALED HINGE BODY - H95TSH

MSRP:
$9.40
Product Description
  • 95° opening concealed hinge
  • Clip-on feature allows easy door installation/removal
  • Safety lock feature
  • Door opens without hitting adjacent cabinets
  • Ideal when 2 doors are close together
  • Hinge body and mounting plate sold separately
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
149
Length or Depth of Item when closed (mm)
100
Length or Depth of Item when closed (in)
3.9375
Height of Item (mm)
54
Height of Item (in)
2.1875
Width of Item (mm)
43
Width of Item (in)
1.75
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Max. Door Thickness (mm)
30
Max. Door Thickness (in)
1.1875
Min. Door Thickness (mm)
0
Min. Door Thickness (in)
0
Max. Setback from Edge (mm)
5
Max. Overlay (mm)
13.6
Max. Overlay (in)
0.5625
Min. Overlay (mm)
0
Min. Overlay (in)
0
Closing Type
Free swinging
Clip-on
Y
Holes
4
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm fastener
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

Torque Concealed Hinge (for sheet metal) - H95TSH-F

$25.00
CONCEALED HINGE BODY
 - H95TMH

$9.40
CONCEALED HINGE - HT-160V2

$16.50