HT-160V2

CONCEALED HINGE - HT-160V2

MSRP:
$16.50
Product Description
  • For use with sheet metal applications
  • Overlay adjustment from 1-3 mm
  • Ideal for when 2 doors are close together
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
260
Length or Depth of Item when closed (mm)
85
Length or Depth of Item when closed (in)
3.375
Height of Item (mm)
53
Height of Item (in)
2.125
Width of Item (mm)
72
Width of Item (in)
2.875
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Adjustable
N
Max. Opening Angle (?)
95
Max. Opening Angle (degree)
95
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm fastener
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

CONCEALED HINGE (SNAP-ON) - HT-160THV2

$14.90
CONCEALED HINGE BODY
 - H95TMH

$9.40
CONCEALED HINGE BODY - H95TSH

$9.40