R-70

CONCEALED HINGE - R-70

MSRP:
$36.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Door size : Max. W450 × H700 × t21 mm (W17-23/32" × H27-9/16" × t53/64")
Product Specifications
Material
Zinc Alloy
Finish
Satin Chrome
Weight of Item (g)
157
Length or Depth of Item when closed (mm)
16.1
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
70
Height of Item (in)
2.8125
Width of Item (mm)
47.2
Width of Item (in)
1.875
Load Capacity (kg/pr)
7
Load Capacity (lbs/pr)
15.4
Max. Door Height (mm)
700
Max. Door Height (in)
27.5625
Max. Door Width (mm)
450
Max. Door Width (in)
17.6875
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 25 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

CONCEALED HINGE - HT-160V2

$16.50
CONCEALED HINGE BODY
 - H95TMH

$9.40
CONCEALED HINGE BODY - H95TSH

$9.40
CONCEALED HINGE - H160-34/0

$21.00
CONCEALED HINGE - H160-34/28

$21.00