HES-3030BR/SC

CONCEALED HINGE SATIN CHROME - HES-3030BR/SC

MSRP:
$406.00
Product Description
  • Decorative solid brass invisible hinge.
Product Specifications
Material
Brass
Finish
Polshed Brass
Weight of Item (g)
1030
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
190
Height of Item (in)
7.5
Width of Item (mm)
45
Width of Item (in)
1.8125
Max. Door Height (mm)
2000
Max. Door Height (in)
78.75
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Min. Door Thickness (mm)
36
Min. Door Thickness (in)
1.4375
Knuckles
8
Holes
8
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5x26mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

CONCEALED HINGE SATIN CHROME - HES-3038BK/SC

$452.00
CONCEALED HINGE POLISHED BRASS - HES-3030BR/PB

$384.00
CONCEALED HINGE POLISHED BRASS - HES-3038BK/PB

$384.00
CONCEALED HINGE - HT-160V2

$16.50
CONCEALED HINGE BODY
 - H95TMH

$9.40