HT-160THV2

CONCEALED HINGE (SNAP-ON) - HT-160THV2

MSRP:
$14.90
Product Description
  • 95° opening concealed hinge
  • Door opens without hitting adjacent cabinets
  • Ideal when 2 doors are close together
  • Clip-on feature allows easy door installation/removal
  • Hinge body and mounting plate sold separately
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
205
Length or Depth of Item when closed (mm)
85
Length or Depth of Item when closed (in)
3.375
Height of Item (mm)
53
Height of Item (in)
2.125
Width of Item (mm)
88
Width of Item (in)
3.5
Min. Setback from Edge (mm)
7
Closing Type
Free swinging
Clip-on
Y
Holes
10
Adjustable
Y
Max. Opening Angle (?)
95
Max. Opening Angle (degree)
95
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm self fastener
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

CONCEALED HINGE - HT-160V2

$16.50
MOUNTING PLATE FOR HT-160THV2 - HT-160TZ

$6.10
CONCEALED HINGE BODY
 - H95TMH

$9.40