TS-243-30

CONCEALED HINGE W/ REMOVABLE PIN - TS-243-30

MSRP:
$38.00 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
430 Stainless Steel
Finish
Plain
Weight of Item (g)
28
Length or Depth of Item when closed (mm)
25
Length or Depth of Item when closed (in)
1
Height of Item (mm)
100
Height of Item (in)
3.9375
Width of Item (mm)
25
Width of Item (in)
1
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
7mm or #16 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

CONCEALED HINGE W/ REMOVABLE PIN- TS-243-30S

$43.30
BUTT HINGE WELD ON, REMOVABLE PIN - OLYA-185S

$41.00
BUTT HINGE WELD ON, REMOVABLE PIN - OLYA-128S

$18.90