Product Description
- Hinge is completely hidden when the door is closed
- Torque decreases as the opening angle increases, making easier to open the lid (refer to "Torque Curve" at the lower left)
- Use with top-opening lids (opening angle 0°~100°) (free stop range)
- Non-friction torque type also available
- Operating temperature: 0?~40?
Product Specifications
Material
Zinc Alloy
Finish
Satin Chrome
Weight of Item (g)
160
Length or Depth of Item when closed (mm)
22
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
70
Height of Item (in)
2.8125
Width of Item (mm)
53
Width of Item (in)
2.125
Max. Torque (kgf-cm/pr)
51
Max. Torque (lbs-in/pr)
44.25
Min. Torque (kgf-cm/pr)
51
Min. Torque (lbs-in/pr)
44.25
Holes
4
Adjustable
N
Max. Opening Angle (?)
100
Max. Opening Angle (degree)
100
Dampening Direction
Opening and closing
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files