Product Description
- Accessory for LIN-X450
Product Specifications
Material
Steel, Aluminum
Finish
Nickel, Anodized
Weight of Item (g)
1200
Length or Depth of Item when closed (mm)
9.6
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
1440
Height of Item (in)
56.75
Width of Item (mm)
59
Width of Item (in)
2.375
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Locking nut
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files