Product Description
- Accessory for LIN-X450
Product Specifications
Material
Steel, Aluminum
Finish
Nickel, Anodized
Weight of Item (g)
481.2
Length or Depth of Item when closed (mm)
9.6
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
540
Height of Item (in)
21.3125
Width of Item (mm)
59
Width of Item (in)
2.375
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Locking nut
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files