Product Description
- Simplified slide-in design saves frame assembly time
- Integral clamps eliminate need to align separate nuts and bolts
- Tighten only one screw to connect frames
- PJ-100 is designed for 10 mm single slot frames
- M4 threaded hole provided on PJ-100T for panel installation.
Product Specifications
Material
Aluminum Alloy
Finish
Silver
Weight of Item (g)
171
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
50
Width of Item (in)
2
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M10 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files