Product Description
- Latch mounts on corner to draw perpendicular surfaces together
- Designed to allow front operation
- Locks when fastened to prevent accidental release
- Pull lever and lift latch to open
- Available with or without spring
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
66.5
Length or Depth of Item when closed (mm)
64
Length or Depth of Item when closed (in)
2.5625
Height of Item (mm)
63
Height of Item (in)
2.5
Width of Item (mm)
39.5
Width of Item (in)
1.5625
Load Capacity (kg)
34
Load Capacity (lbs)
74.8
Max. Door Thickness (mm)
28
Max. Door Thickness (in)
1.125
Min. Door Thickness (mm)
14
Compression Force (kg)
9.9
Compression Force (lbs)
21.8
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or # 8 Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files