AF-25-P04

CORNER PARTS FOR AF FRAME - AF-25-P04

MSRP:
$8.10
Product Specifications
Material
Zinc Alloy
Finish
Matte Chrome
Weight of Item (g)
52
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
15
Height of Item (in)
0.625
Width of Item (mm)
35
Width of Item (in)
1.4375
Max. Door Height (mm)
2500
Max. Door Height (in)
98.4375
Max. Door Width (mm)
1000
Max. Door Width (in)
39.375
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Soft Closing
N
Self-Closing
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 x 30
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

SUBDIVISION FRAME FOR AF - AF-25-W03

$88.90
VERTICAL FRAME FOR AF - AF-25-W01

$154.80
HORIZONTAL FRAME FOR AF - AF-25-W02

$170.10
EDGE COVER FOR AF FRAME - AF-25-P01-25

$11.50
GASKET FOR AF FRAME (For 6mm Glass) - AF-25-P15

$11.80