Product Description
- Included screws have the same finish as the bottom
- Decorative contemporary flat bottomed hook
Product Specifications
Material
Zinc Alloy
Finish
Black
Weight of Item (g)
23
Length or Depth of Item when closed (mm)
25
Length or Depth of Item when closed (in)
1
Height of Item (mm)
30
Height of Item (in)
1.1875
Width of Item (mm)
35
Width of Item (in)
1.4375
Load Capacity (kg)
10
Load Capacity (lbs)
22
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 20 mm
Fasteners Type
Countersunk Head Tapping Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files