Product Description
- The bolts are designed to be fixed with nuts from the back side.
- As there are no screw heads, it is easy to install and keep the flat surface clean.
Product Specifications
Material
Stainless Steel
Finish
Polished
Weight of Item (g)
13.2
Length or Depth of Item when closed (mm)
15
Length or Depth of Item when closed (in)
0.625
Height of Item (mm)
16.5
Height of Item (in)
0.6875
Width of Item (mm)
35
Width of Item (in)
1.4375
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M5 Hexagon Nut
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files