Product Description
- Hinge with damper built-in to keep lid from slamming shut
- Mortise mount type
- Ideal for small size lid
- Sold in pairs
- Torque Calculation: Torque = Door Height × 1/2 × Door Weight * Please see diagram below for applicable torque moment. * Please specify face plate color when ordering. * Please install Left and Right Brackets on correct side
- Smaller type HG-JHM16 available
- Suitable for use in vanity cases, electronics panels in tables, computer terminals for reception desks, etc
Product Specifications
Material
Aluminum, Polyacetal, ABS
Finish
Black
Weight of Item (g)
16
Length or Depth of Item when closed (mm)
54
Length or Depth of Item when closed (in)
2.1875
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
66
Width of Item (in)
2.625
Max. Torque (kgf-cm/pr)
81.6
Min. Torque (kgf-cm/pr)
61.2
Min. Torque (lbs-in/pr)
53.244
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
N
Fasteners Type
self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files