HG-ITMC

COVER FOR IT-M HINGE - HG-ITMC

MSRP:
$12.80 USD
(No reviews yet) Write a Review
Adding to cart… The item has been added
Quantity:
Adding to cart… The item has been added
Product Description
  • Operating Temperature: - 10°C~50°C (14F°~122F°)
Product Specifications
Material
ABS
Finish
Polished
Weight of Item (g)
18
Length or Depth of Item when closed (mm)
31
Length or Depth of Item when closed (in)
1.25
Height of Item (mm)
10.2
Height of Item (in)
0.4375
Width of Item (mm)
50.3
Width of Item (in)
2
Holes
6
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
Y
Downloadable Files

Related Products