HG-ITSC

COVER FOR IT-S HINGE - HG-ITSC

MSRP:
$11.00 USD
(No reviews yet) Write a Review
Adding to cart… The item has been added
Quantity:
Adding to cart… The item has been added
Product Description
  • Hinge with friction torque for holding monitors, displays etc. in position
  • Without friction torque available. (HG-ITSF, HG-ITMF)
  • Optional cover available for clean appearance
  • Operating Temperature: - 10°C~50°C (14F°~122F°)
Product Specifications
Material
ABS
Finish
Silver
Weight of Item (g)
10
Length or Depth of Item when closed (mm)
15.5
Length or Depth of Item when closed (in)
0.625
Height of Item (mm)
56
Height of Item (in)
2.25
Width of Item (mm)
44
Width of Item (in)
1.75
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
Y
Downloadable Files

Related Products