SPW-CV1820-BR

COVER FOR SPW-1820 - SPW-CV1820-BR

MSRP:
$1.80 USD
(No reviews yet) Write a Review
Adding to cart… The item has been added
Quantity:
Adding to cart… The item has been added
Product Specifications
Material
Plastic (PVC)
Finish
Brown
Weight of Item (g)
8
Length or Depth of Item when closed (mm)
1820
Length or Depth of Item when closed (in)
71.6875
Length or Depth of Item when closed (mm)
1820
Length or Depth of Item when open (in)
71.6875
Height of Item (mm)
5
Height of Item (in)
0.25
Width of Item (mm)
6.8
Width of Item (in)
0.3125
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

SHELF SUPPORT FOR SPW-1820 - SPW-20-BR

$1.10
SHELF SUPPORT FOR SPW-1820 - SPW-20-WT

$1.10
Image coming soon

$8.40