TAC/G

COVER FOR TALLMAN BRACKET - TAC/G

MSRP:
$16.00 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
Steel
Finish
Gray
Weight of Item (g)
210
Length or Depth of Item when closed (mm)
202.5
Length or Depth of Item when closed (in)
8
Height of Item (mm)
202.5
Height of Item (in)
8
Width of Item (mm)
4
Width of Item (in)
0.1875
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
Y
Downloadable Files

Related Products

BRACKET FOR TALLMAN HANGER - TAB/G

$87.80
BRACKET FOR TALLMAN HANGER - TAB/U

$87.80