Product Specifications
Material
ABS Plastic
Finish
Black Chrome
Weight of Item (g)
5
Length or Depth of Item when closed (mm)
6.88
Length or Depth of Item when closed (in)
0.3125
Height of Item (mm)
68
Height of Item (in)
2.6875
Width of Item (mm)
29
Width of Item (in)
1.1875
Clip-on
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N