Product Description
- Non-handed: use on cabinet doors that open to the left or right
- Slim design suitable for various inset and overlay door installations
- Adjustable strike plate
- Options available for wood or glass doors
- DC-90 can be used on doors up to 8.8 lbs (4 kg), and DC-100 on doors up to 15.4 lbs (7 kg)
Product Specifications
Material
Plastic (POM)
Finish
Dark Gray, Light Gray
Weight of Item (g)
46
Length or Depth of Item when closed (mm)
91
Length or Depth of Item when closed (in)
3.625
Height of Item (mm)
29
Height of Item (in)
1.1875
Width of Item (mm)
52.7
Width of Item (in)
2.125
Max. Door Height (mm)
600
Max. Door Height (in)
23.625
Max. Door Width (mm)
450
Max. Door Width (in)
17.75
Max. Door Weight (kg)
4
Max. Door Weight (lbs)
8.8
Soft Closing
Y
Self-Closing
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 30, 4 x 16, 4 x 12
Fasteners Type
Screw sefl tapping
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files