EBD

DAMPER FOR EB BRACKET - EBD

MSRP:
$96.40 USD
(No reviews yet) Write a Review
Adding to cart… The item has been added
Quantity:
Adding to cart… The item has been added
Product Description
  • Sugatsune's Lapcon technology provides soft-close movement downward
  • Easy surface-mount installation
Product Specifications
Material
Plastic
Finish
Gray
Weight of Item (g)
400
Length or Depth of Item when closed (mm)
250
Length or Depth of Item when closed (in)
9.875
Length or Depth of Item when open (mm)
250
Length or Depth of Item when open (in)
9.875
Height of Item (mm)
59.5
Height of Item (in)
2.375
Width of Item (mm)
75
Width of Item (in)
3
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.5625
Max. Torque (kgf-cm/ea)
153
Max. Torque (lbs-in/ea)
132.8
Min. Torque (kgf-cm/ea)
86.7
Min. Torque (lbs-in/ea)
75.3
Max. Torque (kgf-cm/pr)
306
Max. Torque (lbs-in/pr)
266.22
Holes
8
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 211 5/11/21
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

LEVER RELEASE FOR EB BRACKET(1 x 1000mm WITH 2 LEVERS) - EB-1000-2

$56.00
LEVER RELEASE FOR EB BRACKET(1 x 1500mm WITH 2 LEVERS) - EB-1500-2

$59.00
LEVER RELEASE FOR EB BRACKET(2 x 1000mm WITH 3 LEVERS) - EB-2000-3

$94.00
Folding Bracket (Black) - EB-303/EP-BL

$66.00
Folding Bracket (Black) - EB-317/EP-BL

$92.00
Folding Bracket (Black) - EB-200/EP-BL

$55.00
TORQUE DAMPER W/ BRACKET - HG-JHW70

$51.00
TORQUE DAMPER W/ BRACKET - HG-JH35

$51.00
TORQUE DAMPER W/ BRACKET - HG-JH25

$51.00