Product Description
- Soft-close damper designed for use with the S-ATJ & S-ATJD.
- Easy to install.
Product Specifications
Material
Polyacetal
Finish
Black
Weight of Item (g)
15
Length or Depth of Item when closed (mm)
77
Length or Depth of Item when closed (in)
3.0625
Height of Item (mm)
26
Height of Item (in)
1.0625
Width of Item (mm)
15
Width of Item (in)
0.625
Soft Closing
Y
Self-Closing
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
SHVC 223 6/20/22
Is RoHS Compliant
RoHS 2
Is Accessory
Y
Downloadable Files