HG-RNM30

DETACHABLE TORQUE HINGE - HG-RNM30

MSRP:
$55.70
Contact Us
Product Description
  • Hinge recommended for use on the sides of windows to allow ventilation
  • Free stop: can hold position at any angle
  • Can easily be removed without the need for tools in order to perform maintenance
  • Safety arm can lock hinge shaft in place, preventing unintentional removal
Product Specifications
Material
Stainless Steel
Finish
Nickel
Weight of Item (g)
160
Length or Depth of Item when closed (mm)
19
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
85
Height of Item (in)
3.375
Width of Item (mm)
30
Width of Item (in)
1.1875
Max. Torque (kgf-cm/pr)
31
Min. Torque (kgf-cm/pr)
31
Min. Torque (lbs-in/pr)
27
Adjustable
N
Max. Opening Angle (?)
100
Max. Opening Angle (degree)
100
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products