HG-MPS2-WT

DETENT HINGE - HG-MPS2-WT

MSRP:
$11.00
Product Description
  • Plastic hinge holds doors at 3 different positions (-1°, 12°, 17°)
  • Door weight: Max 1.kg/pair (2.2lbs/pair)
  • Ideal for small equipment with light weight doors such as measuring devices, medical equipment, etc
  • Additional stopper recommended at ° and 17°
Product Specifications
Material
PBT
Finish
White
Weight of Item (g)
6.9
Length or Depth of Item when closed (mm)
10.5
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
30
Height of Item (in)
1.1875
Width of Item (mm)
30
Width of Item (in)
1.1875
Max. Panel Height (mm)
460
Max. Panel Height (in)
18.125
Max. Panel Width (mm)
370
Max. Panel Width (in)
14.5625
Max. Panel Weight (kg)
1
Max. Panel Weight (lbs)
2.2
Detent Angle (degree)
-10/120/170
Detent Holding Force (kgf-cm)
1.48 for 120°, 2.65 for -10°and170°
Knuckles
3
Holes
4
Adjustable
N
Max. Opening Angle (?)
187
Max. Opening Angle (degree)
187
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products