Product Description
- Thin cylinder lock with dimple key
- Reversible key can be removed when locked and unlocked (9° rotation)
Product Specifications
Material
Brass
Finish
Chrome
Weight of Item (g)
50
Length or Depth of Item when closed (mm)
41.5
Length or Depth of Item when closed (in)
1.6875
Height of Item (mm)
22.3
Height of Item (in)
0.9375
Width of Item (mm)
22.3
Width of Item (in)
0.9375
Max. Door Thickness (mm)
5
Max. Door Thickness (in)
0.1875
Min. Door Thickness (mm)
0.8
Min. Door Thickness (in)
0
Master Keying Availability
N
Million Lock
N
Key Changes
0
Glass Installation
N
Sheet Metal Installation
Y
Wood Installation
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M7 X 0.75, M19 X 1
Fasteners Type
Hex Nut
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files