Product Specifications
Material
Steel, Nylon with Glass Fiber
Finish
Plain
Weight of Item (g)
136
Length or Depth of Item when closed (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
13
Height of Item (in)
0.5625
Width of Item (mm)
95
Width of Item (in)
3.75
Max. Torque (kgf-cm/ea)
110
Max. Torque (lbs-in/ea)
95.5
Max. Torque (kgf-cm/pr)
220
Max. Torque (lbs-in/pr)
191
Dampening Direction
Counter clockwise
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
6 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files