Product Specifications
Material
Steel, Nylon with Glass Fiber
Finish
Plain
Weight of Item (g)
75
Length or Depth of Item when closed (mm)
57
Length or Depth of Item when closed (in)
2.25
Height of Item (mm)
11.2
Height of Item (in)
0.5
Width of Item (mm)
79
Width of Item (in)
3.125
Max. Torque (kgf-cm/ea)
47
Max. Torque (lbs-in/ea)
40.8
Max. Torque (kgf-cm/pr)
94
Max. Torque (lbs-in/pr)
81.6
Dampening Direction
Two way
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files