Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
3103
Length or Depth of Item when closed (mm)
84.5
Length or Depth of Item when closed (in)
3.375
Height of Item (mm)
345
Height of Item (in)
13.625
Width of Item (mm)
40
Width of Item (in)
1.625
CC Length (mm)
320
CC Length (in)
12.625
Bar Diameter (mm)
40 X 25
Back-to-Back Option
N
Bar Shape
Oval
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M8 Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N