Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
23000
Length or Depth of Item when closed (mm)
84.5
Length or Depth of Item when closed (in)
3.375
Height of Item (mm)
1625
Height of Item (in)
64
Width of Item (mm)
40
Width of Item (in)
1.625
CC Length (mm)
1600
CC Length (in)
63
Bar Diameter (mm)
40 X 25
Back-to-Back Option
Y
Bar Shape
Oval
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Set screw,M8 Bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N