Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
18600
Length or Depth of Item when closed (mm)
91.5
Length or Depth of Item when closed (in)
3.625
Height of Item (mm)
1344
Height of Item (in)
52.9375
Width of Item (mm)
64
Width of Item (in)
2.5625
CC Length (mm)
1280
CC Length (in)
50.375
Bar Diameter (mm)
Max. Glass Thickness (mm)
16
Max. Glass Thickness (in)
0.625
Min. Glass Thickness (mm)
6
Min. Glass Thickness (in)
0.25
Back-to-Back Option
Y
Bar Shape
Oval
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M8 bolt,Set screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N