Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Length or Depth of Item when closed (mm)
91.5
Length or Depth of Item when closed (in)
3.625
Height of Item (mm)
1984
Height of Item (in)
78.125
Width of Item (mm)
64
Width of Item (in)
2.5625
CC Length (mm)
1920
CC Length (in)
75.5625
Bar Diameter (mm)
Max. Glass Thickness (mm)
16
Max. Glass Thickness (in)
0.625
Min. Glass Thickness (mm)
6
Min. Glass Thickness (in)
0.25
Back-to-Back Option
Y
Bar Shape
Oval
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M8 bolt,Set screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N