Product Description
- Can be installed on Glass Door, Wooden or Metal Frame Door. Tolerance of screw pitch is ± 1 mm. Only ZL-1501-WR comes with base (ZL1501-R). Order base ZL1501-R separately if baseplate needed for Exterior or Interior type.
Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
16577
Length or Depth of Item when closed (mm)
91.5
Length or Depth of Item when closed (in)
3.625
Height of Item (mm)
1024
Height of Item (in)
40.375
Width of Item (mm)
64
Width of Item (in)
2.5625
CC Length (mm)
960
CC Length (in)
37.8125
Bar Diameter (mm)
Max. Glass Thickness (mm)
16
Max. Glass Thickness (in)
0.625
Min. Glass Thickness (mm)
6
Min. Glass Thickness (in)
0.25
Back-to-Back Option
Y
Bar Shape
Oval
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M8 bolt,Set screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N