ZL-1502-IS-640

ZweiL DOOR HANDLE - ZL-1502-IS-640

MSRP:
$0.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Can be installed on Glass Door, Wooden or Metal Frame Door.
  • Tolerance of screw pitch is ± 1 mm.
  • Base Plate included.
Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
2530
Length or Depth of Item when closed (mm)
69
Length or Depth of Item when closed (in)
2.75
Height of Item (mm)
696
Height of Item (in)
27.4375
Width of Item (mm)
56
Width of Item (in)
2.25
CC Length (mm)
640
CC Length (in)
25.1875
Bar Diameter (mm)
25 X 16
Back-to-Back Option
N
Bar Shape
Oval
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N

Related Products