Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
2109
Length or Depth of Item when closed (mm)
17
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
345
Height of Item (in)
13.625
Width of Item (mm)
25
Width of Item (in)
1
CC Length (mm)
320
CC Length (in)
12.625
Max. Door Thickness (mm)
46
Max. Door Thickness (in)
1.8125
Min. Door Thickness (mm)
40
Min. Door Thickness (in)
1.5625
Max. Glass Thickness (mm)
12
Max. Glass Thickness (in)
0.5
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
0.3125
Back-to-Back Option
N
Bar Shape
Rectangle
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Screw Set and Allen Key
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files