Product Description
- Indicator shows when fully locked in place
Product Specifications
Material
Stainless Steel (304)
Finish
Polished
Weight of Item (g)
630
Length or Depth of Item when closed (mm)
60
Length or Depth of Item when closed (in)
2.375
Height of Item (mm)
39.5
Height of Item (in)
1.5625
Width of Item (mm)
477.5
Width of Item (in)
18.8125
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
Y
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 CSK screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files