Product Description
- Holds door open at 90°
- Door can be removed when used in conjunction with a lift-off hinge
- Right-handed use only
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
34
Length or Depth of Item when open (mm)
157
Length or Depth of Item when open (in)
6.1875
Height of Item (mm)
23.8
Height of Item (in)
0.9375
Width of Item (mm)
133
Width of Item (in)
5.25
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Angle
90
Hold Open Angle (?)
90
Hold Open Catch
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files