Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
989
Length or Depth of Item when closed (mm)
33
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
25
Height of Item (in)
1
Width of Item (mm)
73
Width of Item (in)
2.875
CC Length (mm)
48
CC Length (in)
1.875
Max. Door Thickness (mm)
48
Max. Door Thickness (in)
1.875
Min. Door Thickness (mm)
36
Min. Door Thickness (in)
1.4375
Max. Glass Thickness (mm)
12
Max. Glass Thickness (in)
0.5
Min. Glass Thickness (mm)
6
Min. Glass Thickness (in)
0.25
Back-to-Back Option
Y
Bar Shape
Rectangle
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M6 Bolt, Screw Set and Allen Key
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files