Product Description
- Supplied with screws and plastic expansion anchors
Product Specifications
Material
303 Stainless Steel, 304 Stainless Steel
Finish
Satin
Weight of Item (g)
280
Length or Depth of Item when closed (mm)
97
Length or Depth of Item when closed (in)
3.875
Height of Item (mm)
145
Height of Item (in)
5.75
Width of Item (mm)
45
Width of Item (in)
1.8125
Load Capacity (kg)
10
Load Capacity (lbs)
22
Multi-Prong Hook
Y
For Drywall
Y
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M6 Hanger Bolt
Fasteners Type
Screw, Expansion Anchor
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files