Product Description
- Lift handle and turn 180° to open and close latch
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
85
Length or Depth of Item when closed (mm)
22
Length or Depth of Item when closed (in)
0.875
Length or Depth of Item when open (in)
1.75
Height of Item (mm)
60
Height of Item (in)
2.375
Width of Item (mm)
61
Width of Item (in)
2.4375
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm or #8 Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files