PN-51

DRAW LATCH - PN-51

MSRP:
$19.90
Product Description
  • Lift handle and turn 180° to open and close latch
  • Small stainless steel draw latch with key
  • No key changes are available
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
50
Length or Depth of Item when closed (mm)
15.5
Length or Depth of Item when closed (in)
0.625
Height of Item (mm)
30
Height of Item (in)
1.1875
Width of Item (mm)
51
Width of Item (in)
2.0625
Load Capacity (kg)
80
Load Capacity (lbs)
176
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products