PS30A

DRAW LATCH - PS30A

MSRP:
$14.00
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
35
Length or Depth of Item when closed (mm)
13
Length or Depth of Item when closed (in)
0.5625
Height of Item (mm)
13
Height of Item (in)
0.5625
Width of Item (mm)
79
Width of Item (in)
3.125
Load Capacity (kg)
15
Load Capacity (lbs)
33
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2.5mm or #3 Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products