Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
6
Length or Depth of Item when closed (mm)
6.2
Length or Depth of Item when closed (in)
0.25
Height of Item (mm)
13.5
Height of Item (in)
0.5625
Width of Item (mm)
35
Width of Item (in)
1.4375
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm or #4 countersunk screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files