Product Description
- No metal to metal contact
- Ideal for clean room, semiconductor, and food industry applications
- When used in combination with the TF40C, Counterplate will have 300kg load capacity
Product Specifications
Material
316 Stainless Steel, SCS14, Polypropylene
Finish
Satin, White
Weight of Item (g)
248
Length or Depth of Item when closed (mm)
27
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
160
Height of Item (in)
6.3125
Width of Item (mm)
53
Width of Item (in)
2.125
Load Capacity (kg)
330
Load Capacity (lbs)
727
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4.5mm or #10 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files