CT-01

DRILL 10MM WITH SHOULDER - CT-01

MSRP:
$138.40
Product Specifications
Material
Steel
Finish
Black
Weight of Item (g)
65
Length or Depth of Item when closed (mm)
75.2
Length or Depth of Item when closed (in)
0.5625
Height of Item (mm)
13
Width of Item (mm)
13
Width of Item (in)
0.5625
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

31MM HSS COUNTERSINK DRILL BIT WITH 10MM SHANK - CT-12

$216.00
DRILL GAUGE FOR CT-09 DRILL BIT - CT-09DG

$299.90
CARBIDE STEP DRILL 10MM FORSTNER TYPE - CT-09

$78.60
Image coming soon

$237.20
DRILL GUIDE INSTALLATION JIG FOR PC-RF1 - CT-18DG

$252.00